/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Samstag, den 8. August, von 19:00 bis 05:00 Uhr EST (23:00 bis 09:00 Uhr GMT, Sonntag, den 9. August, von 01:00 bis 11:00 Uhr CET und von 04:30 bis 14:30 Uhr IST) wegen geplanter Wartungsarbeiten nicht erreichbar sein. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Handfeuermelder

    FI-MPS Conventional Series Manual Station

    FI-MPS Conventional Series manual stations are made of high quality, die-cast metal and include screw terminal connections, a hex key for reset, and an integrated break glass rod.

    Übersicht

    FI-MPS Conventional Series manual stations are made of high quality, die-cast metal and include screw terminal connections, a hex key for reset, and an integrated break glass rod. The alarm contact for these manual stations are rated for 1A at 24V DC. The contacts are gold-plated to avoid the risk of corrosion.

    Features & Benefits:
    • Highly visible red enamel finish
    • English and French lettering
    • Single action pull lever design
    • Optional dual-action lever kit
    • Integrated break glass rod
    • Optional ancillary contact for local magnetic lock release
    • Single-stage and 2-stage models
    • Keyswitch activation for second stage
    • Surface- or semi-flush mounting
    • All conventional models mount on a standard single-gang electrical box or a surface metal back-box
    Certifications:
    • ULC Listed: S711