/content/hbtbt/de/de/search-results.html

    Handfeuermelder

    HM-MCP-GLASS Addressable Manual Call Point

    Auslaufmodell

    The is an addressable manual break glass call point which, as a simple rotary decade, switch at the rear of the unit for addressing.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The is an addressable manual break glass call point which, as a simple rotary decade, switch at the rear of the unit for addressing. A specialist test key may be inserted into the bottom of the unit to lower the glass and release the micro-switch – enabling a complete functionality test. The HM-MCP-GLASS- UL call point is designed to provide a manual alarm interface to Morley IAS’s fire alarm control panel. Installation efficiency and compliance with the latest standards are at the heart of the call point range.

    Features & Benefits:
    • Innovative “Plug and Play” installation concept
    • Analogue addressable communications
    • Integral LED
    Certifications:
    • UL