/content/hbtbt/de/de/search-results.html

    Handfeuermelder

    HM-MCP-GLASS-AP MANUAL CALL POINT

    Auslaufmodell

    ADDRESSABLE MANUAL CALL POINT

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    The call point is an addressable break glass manual call point which has a simple rotary decade switch at the rear of the unit for addressing. A specialist test key may be inserted into the bottom of the unit to lower the glass and release the micro-switch and thus a full functional test is achieved.
    The HM-MCP-GLASS-AP Call Point is designed to provide a manual alarm interface to Morley IAS’s fire alarm control panel. Installation efficiency, compliance with the latest standards are at the heart of the call point rangeFeatures & Benefits:
    • Unique ‘Plug & Play’
    • installation concept
    • Analogue addressable communications
    • Fully compliant with EN54, Part 11
    • Integral LED Backward Compatibility
    Certifications:
    • EN54 , PART 11 - LPCB CERTIFIED
    Spezifikationen

    Andere

    • Brand
      • Morley-IAS

    Andere

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS