/content/hbtbt/de/de/search-results.html

    Handfeuermelder

    Hospital Programme Pull Cord Pushbutton Switch

    Auslaufmodell

    Pull Cord Pushbutton Switches are used for connection to the complete call device WC SET and they are flush-mounted devices completes with combination central plate. They are available for surface and ceiling-mounting.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Pull Cord Pushbutton Switches are used for connection to the complete call device WC SET and they are flush-mounted devices completes with combination central plate. They are available in 1-gang frame in AURA design for fitting in flush-mounted boxes with 58 mm.

    Features & Benefits:
    • 1-gang frame in AURA design
    Spezifikationen

    Andere

    • Brand
      • PEHA

    Andere

    • Brand
      • PEHA
    • Brand : PEHA