/content/hbtbt/de/de/search-results.html

    Handfeuermelder

    Intelli Call Point

    Auslaufmodell

    Intelligent Call Point without an integral isolator is designed to provide a manual alarm interface to NOTIFIER’s fire alarm control panel. Intelligent Call Point offers installation efficiency and flexibility.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Intelligent Call Point without an integral isolator is designed to provide a manual alarm interface to NOTIFIER’s fire alarm control panel. Installation efficiency, flexibility and compliance with the latest standards are at the heart of the call point range. The unique ‘plug and play’ concept is designed specifically to reduce installation time by using a terminal block which can be wired during the initial installation cabling with a link (P102) to provide continuity for testing Break glass supplied, and resettable operating elements (PS230) can be used in the standard unit.

    Operation of the re-settable element, as well as being indicated by the units LED, is also indicated by a yellow strip on the element which becomes visible when activated. With the addition of a hinged transparent cover (PS200) the element may be protected against accidental operation and may be further protected by using a cover seal (PS056) which requires breaking in order to operate the unit. The call point uses one of 99 possible addresses which is simply ‘dialled in’ using the two rotary decade switches on the rear of the unit. A specialist test key may be inserted into the bottom of the unit to lower the glass and release the micro-switch and thus a full functional test is achieved.

    Features & Benefits:
    • Unique ‘Plug & Play’ installation concept
    • Re-settable operating element option
    • Analogue addressable communications
    • Semi-Flush or surface mounting
    • Backward compatibility
    • Enhanced aesthetics
    • Integral LED
    • Integral loop isolation option
    Certifications:
    • EN54, Part 11
    • ISO9001:1994