/content/hbtbt/de/de/search-results.html

    Handfeuermelder

    MCP6H High humidity indoor call points

    Auslaufmodell

    The MCP6H is specifically designed for indoor applications where temperature and humidity fluctuate in extremes.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    The MCP Indoor Call Point is a critical part of a fire alarm system. The MCP6H is used in indoor applications where temperature and humidity fluctuate in extremes. It is available with flying leads and a separate terminal block. The plug and play design facilitates first fix capability, is easy to install and provides the highest reliability – protecting building occupants from fire threats.
    Spezifikationen

    Andere

    • Brand
      • KAC

    Andere

    • Brand
      • KAC
    • Brand : KAC