/content/hbtbt/de/de/search-results.html

    Handfeuermelder

    PS-DA Conventional Pull Station

    Auslaufmodell

    The PS-DA pull station is a non-coded, dual-action manual pull station with a key-lock reset feature.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    PS-DA conventional pull stations are non-coded manual pull stations which provide a fire alarm control panel (FACP) with a single alarm initiating input signal. These pull stations are dual-action models equipped with key lock/reset and designed to meet multiple applications with the installer and end user in mind. Its innovative design, durable construction, and multiple mounting options make the pull stations simple to install, maintain, and operate.

    Features & Benefits:
    • Operating instructions are molded into the handle along with braille text
    • Available in Spanish
    • Key resettable
    • Easy to install and operate
    • Dual action
    • Surface-mount box available
    Certifications:
    • UL Listed
    • CSFM Approved
    • Meets ADA Requirements
    Spezifikationen

    Andere

    • Brand
      • Silent Knight

    Andere

    • Brand
      • Silent Knight
    • Brand : Silent Knight