/content/hbtbt/de/de/search-results.html

    Handfeuermelder

    Remote Call Station

    Auslaufmodell

    The Honeywell remote call stations are used to perform various broadcasts, live announcement in zones. It has temporary recording function. It supports extension key modules as required. Up to 6 remote call stations can be connected to the system.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Honeywell remote call stations are used to perform various broadcasts and live announcement in zones. It has programmable buttons, which allows users to easily conduct operations, such as paging, BGM broadcast, business broadcast, volume control, recording, monitoring, etc. If necessary, extension key modules can be connected to RK-MIC for more buttons. It supports gooseneck or PTT microphone for live broadcast. It has built-in loudspeaker to monitor CH1/CH2 audio. It has temporary recording function. Line input interface is to connect to external BGM audio source.

    The volume of microphone, line input, and loudspeaker can be set via the volume regulators at the rear panel. 8 programmable buttons are able to be configured by software. It supports extension key modules as required. Up to 6 remote call stations can be connected to the system. The distance between RK-MCU and RK-MIC can be up to 600 meters via twisted-pair cable.

    Features & Benefits:
    • Supports gooseneck or PTT microphone for live broadcast
    • Built-in loudspeaker to monitor CH1/CH2 audio
    • Temporary recording function
    • Line input interface to connect to external BGM audio source
    • The volume of microphone, line input, and loudspeaker can be set via the volume regulators at the rear panel
    • 8 programmable buttons, able to be configured by software
    • Supports extension key modules as required