/content/hbtbt/de/de/search-results.html

    Handfeuermelder

    Water Proof Call Point

    Auslaufmodell

    The Water Proof Call Points by KAC are IP67 sealed for use in environments where protection against water ingress is required. The WCP5 Intelligent variant is designed for use with intelligent fire alarm panels running OEM communication protocols.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Water Proof Call Points by KAC are IP67 sealed for use in environments where protection against water ingress is required. The WCP5 Intelligent variant is designed for use with intelligent fire alarm panels running OEM communication protocols. The plug and play design facilitates first fix capability and provides an easy to install solution of the highest quality and reliability – protecting building occupants from fire threats.

    Features & Benefits:
    • IP67 sealed with high grade components for highest reliability and extended operational life in waterproof environments
    • Terminal block enables fast and simple installation with first fix capability
    • Comprehensive range – choice of glass or flexible element, resistors, function markings in a variety of colours
    • Tamper proof design prevents accidental operation
    Certifications:
    • LPCB
    • CPD
    • RoHS
    Spezifikationen

    Andere

    • Brand
      • KAC

    Andere

    • Brand
      • KAC
    • Brand : KAC