/content/hbtbt/de/de/search-results.html

    Handfeuermelder

    Wireless MCP and Interface

    Auslaufmodell

    Gent hybrid wireless system connects to the wireless transceiver via a wireless base. The wireless base can be fitted with either a red or white interface plate.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Gent hybrid wireless system connects to the wireless transceiver via a wireless base. The wireless base can be fitted with either a red or white interface plate.

    Features & Benefits:
    • Dual band transmission
    • Technology with channel change
    • Regular functional check
    • Alarm and fault forwarding in accordance with EN54-2
    • Battery life up to 5 years
    Certifications:
    • EN54-2