/content/hbtbt/de/de/search-results.html

    Handfeuermelder

    XLS-MPS-SA Single-Stage Manual Pull Station

    XLS-MPS-SA single-stage manual pull stations are made of high quality, die-cast metal and include screw terminal connections, a hex key for reset, and an integrated break glass rod.

    Übersicht

    XLS-MPS-SA single-stage manual pull stations are made of high quality, die-cast metal and include screw terminal connections, a hex key for reset, and an integrated break glass rod. The alarm contact for these manual stations are rated for 1A at 24VDC. The contacts are gold-plated to avoid risk of corrosion.

    Features & Benefits:
    • Highly visible red enamel finish
    • English and French lettering
    • Single-action pull lever design
    • Optional dual-action lever kit
    • Integrated break glass rod
    • Optional ancillary contact for local magnetic lock release
    • Surface- or semi-flush mounting
    • All conventional models mount on a standard single-gang electrical box or a surface metal back-box
    Certifications:
    • ULC Listed: S7568