/content/hbtbt/de/de/search-results.html

    Kommunikatoren

    CLSS Enabled Telguard Multi-carrier Fire Alarm Communicators

    The HW-TG7FM and HW-TG7FEM multi-carrier Fire communicators combines Telguard’s models TG-7FM and TG-7FEM with the powerful capabilities of Honeywell’s Connected Life Safety Services (CLSS) Cloud.

    Übersicht

    The HW-TG7FM and HW-TG7FEM multi-carrier Fire communicators combines Telguard’s models TG-7FM and TG-7FEM with the powerful capabilities of Honeywell’s Connected Life Safety Services (CLSS) Cloud.The Telguard offers the best in alarm communications, featuring all 3 major U.S. cellular carriers - AT&T, Verizon, and T-Mobile.

    Features & Benefits:

      TG-7FM Features and Benefits

    • -Selects primary and backup carriers automatically based on performance analysis
    • Operates on 12/24 volt panel power with no AC outlet needed
    • Connects to panel DACT (dialer) replacing expensive landlines
    • Communicates over 5G cellular networks ensuring long product life
    • Complies with NFPA 72 and is UL 864 Listed for Sole Path fire communications

      TG-7FEM Features and Benefits

    • Dual path communicator connects to both cellular networks and LAN-based Internet
    • Connects to panel DACT (dialer) replacing expensive landlines
    • Pathway 1: LTE-M cellular service with AT&T, T-Mobile, and Verizon all built in
    • Pathway 2: Internet via premise’s LAN, Internet can be set as primary pathway, backup to cellular, or disabled
    • Operates on 12/24 volt DC panel power or via AC outlet
    • Complies with NFPA 72 and is UL 864 Listed
    Certifications:
    • UL Listed - 864 Commercial Fire