/content/hbtbt/de/de/search-results.html

    Gateways

    Gateway Ethernet

    Ethernet gateway for MOD-BUS protocol management in TCP/IP

    Übersicht

    The H-GTW enables the integration of Notifier fire alarm control panels into supervisory/control systems integrating Modbus master connectivity, using the gateway of Notifier ID3000 / ID50 / ID60 / AM8200 fire alarm control panels from supervisory/control systems with Modbus master connectivity. Gateway works from the Modbus system's point of view, as a Modbus slave device, responding to data queries from the Modbus master, and from the Notifier system's point of view, as a serial device connected to its RS232 port, serving data received from the Notifier to the Modbus side.

    Features & Benefits:
    • Environmental class: III
    • Operating temperature range: -30 to + 85 C ̊
    • Operating humidity: 0...75% non-condensing
    • Main board external power supply: 5...30 VDC - 350 mA
    • Communication method Via TCI/IP: with automatic detection
    • Communication method RS-232: 4800 Bds to 115200 Bds
    • RAM capacity: 256kbys
    • Supported speed Via TCI/IP: 10/100Mbts/1Gbts
    • Processor: Cortex M4
    Certifications:
    • 2014/30/EU General Electromagnetic Compatibility Directive
    • 2014/35/EU Low Voltage Directive
    • 2011/65/EU ROHS Directive
    • 2014/53/EU RED Directive.
    • EN 62368-1 Electrical safety for IT equipment