/content/hbtbt/de/de/search-results.html

    Gateways

    Serial/Parallel Gateway Module

    Auslaufmodell

    5824 has one parallel port and one RS-232 serial port for compatibility with most printers. You can print a log of real-time events and generate user-friendly reports of event history and detector status.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Connecting a printer to the FACP allows you to print a log of real-time events and generate user-friendly reports of event history and detector status. And, because a system can have multiple 5824 modules, you can locate printers strategically throughout the installation. The 5824 also provides the Gateway interface for communicating to other systems, such as a building control system. The Gateway protocol is a data stream produced by the FACP that can be used to display system events on a PC monitor. The protocol allows a building control system to handle events and to silence or reset the FACP. The Gateway protocol can be used to interface with Cad Graphics, the PC-based graphics annunciator software (available from Honeywell).

    Features & Benefits:
    • Allows connection of standard computer printers
    • Gateway protocol provides interface with building control programs
    • Displays events on a PC monitor
    • Prints detector status reports
    • Parallel and RS-232 serial output
    Certifications:
    • UL Listed: S3511
    • CSFM 7300-0559:0166
    • FDNY Approved
    • FM approved