Netzwerkkarten und Module
Service card for AM8200
Service card for AM-8200. 2 RS232 / RS485 serial ports for Box Printer and LCD Terminals and 2 CanBus ports for connection to the CanBus network between the switchboards.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
Service card for AM-8200. 2 RS232 / RS485 serial ports for Box Printer and LCD Terminals and 2 CanBus ports for connection to the CanBus network between the switchboards. Distance between the nodes of the network and the distance between the power plants without the use of AM-82-BST-C up to 500 meters. Network configuration without additional add-ons: up to 16 loops (up to 8 2 loops each).