/content/hbtbt/de/de/search-results.html

    Kombi-Signalgeber

    AVAX Wall Sounder Beacon

    Auslaufmodell

    AVAX Wall Sounder Beacons are addressable, loop powered device which are designed to meet the majority of fire alarm installation requirements. The beacons have wall mounting units allowing the direct fitting of Notifier sensors.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The AVAX range of analogue addressable, loop powered, audible visual fire alarm devices, provides Wall Sounder Beacons which are designed to meet the majority of fire alarm installation requirements. Wall Sounder Beacon are fully interchangeable without the need for any wiring disturbance. The beacons have wall mounting units allowing the direct fitting of Notifier sensors. Wall Sounder Beacons provides sounder colour options of both red and white.

    Features & Benefits:
    • Interchangeable without affecting wiring
    • Wide beacon viewing angle
    • Waterproof mounting option (IP65)
    • Individually addressed and controlled
    • 32 tone settings
    • High Output (100 dB)
    • In-built isolation
    • Red and White sounder colour option
    Certifications:
    • ISO9001
    • LPCB
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER