/content/hbtbt/de/de/search-results.html

    Kombi-Signalgeber

    Low-Profile Speaker & Speaker Strobe

    Auslaufmodell

    The Wheelock E90-24MCCH-FW Low Profile Speaker and Speaker Strobe are designed for high efficiency sound output, with dual voltage capability and field selectable taps.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Wheelock E90-24MCCH-FW Low Profile Speaker and Speaker Strobe are designed for high efficiency sound output, with dual voltage (25/70 VRMS) capability and field selectable taps from 1/8 to 2 watts. The low profile design incorporates a speaker mounting plate for faster and easier installation. Each model has a built-in level adjustment feature and an aesthetic two (2) screw grille cover. The Series E Speaker Strobe models incorporate the low current draw series RSS strobes. The Series E Speakers and Speaker Strobes provide high audio output with clear audibility and are designed to meet the critical needs of the life safety industry for effective emergency voice communications, tone signaling and visible signaling to alert the hearing impaired.

    Features & Benefits:
    • ADA/NFPA/ANSI compliant
    • Complies with OSHA 29 Part 1910.165
    • Wall mount models are available with field selectable candela settings of 15/30/75/110cd or 135/185cd (multi-candela models), or 1575cd (single candela model)
    • Ceiling mount models are available with field selectable candela settings of 15/30/75/95cd or 115/177cd (multi-candela models)
    • Strobes produce 1 flash per second over the regulated voltage range
    • 24 VDC with wide UL “Regulated Voltage” using filtered DC or unfiltered VRMS input voltage
    • Synchronize with Wheelock SM, DSM or panels with built-in Wheelock patented synch protocol
    • Field selectable taps for 25 or 70 VRMS operation from 1/8 watt up to 2 watts
    • High efficiency design for maximum output at minimum wattage across a frequency range of 400 to 4000 HZ
    Certifications:
    • UL Listed: S2652 (Speakers); S2652/S5391 (Strobe/Speakers)
    • California State Fire Marshall: 7320-0785:134 (Speakers); 7125-0785:145, 7125-0785:152 (Strob/Speakers)
    • MEA: 151-92-E Vol. 21
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • NOTIFIER

    Andere

    • Brand
      • Farenhyt
      • NOTIFIER
    • Brand : Farenhyt|NOTIFIER