/content/hbtbt/de/de/search-results.html

    Kombi-Signalgeber

    Strobe/Sounder Combination Unit

    Auslaufmodell

    Strobe/Sounder Combination Units are mounted on a sturdy, drilled, painted, stainless steel plate. The units are pre-wired as standard such that a single input operates both as the sounder and strobe simultaneously.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Strobe/Sounder Combination Units by Notifier are mounted on a sturdy, drilled, painted, stainless steel plate. The units are pre-wired as standard such that a single input operates both as the sounder and strobe simultaneously. Units are available for use in potentially explosive atmospheres and dedicated units are now available for use in industrial and marine environments.

    Features & Benefits:
    • Zones 1, 2 and safe area use
    • IP66 and 67
    • Corrosion free GRP strobe/sounder
    • Strobe available as xenon, filament, fluorescent or LED
    • Sounder up to 115dBA output at 1 metre
    • All stainless steel (316), epoxy painted back plate
    Certifications:
    • ATEX: Ex II 2GD, EExdIIBT5
    • UL: Class I, Div. 2, Groups C & D
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER