/content/hbtbt/de/de/search-results.html

    Elektronische Schilder

    MegaDot Indoor Display

    Auslaufmodell

    The MegaDot Display offers message clarity from a 200 ft. (61 m) distance allowing you to visually connect with your employees or customers. the MegaDot uses 10.2cm tall characters for dazzling, moving colour messages you know everyone will notice

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The MegaDot Display offers message clarity from a 200 ft. (61 m) distance allowing you to visually connect with your employees or customers. Our unique, built-in louver system eliminates glare to accentuate your message. Designed for outstanding visual impact, the MegaDot uses 4in (10.2 cm) tall characters for dazzling, moving colour messages you know everyone will notice.

    Features & Benefits:
    • Simple point-to-point RS232 communications
    • Multi-drop RS 485 connections
    • 4.0 inch (10.2 cm) Character Size
    • One year USA factory warranty
    • 5 operating speeds
    • Stores and displays over 80 messages
    • 8 colours, 3 rainbow effects, 6 character fonts
    • Create your own graphics and logos
    • Keyboard programmable from 30’ (9.1 m)
    • Optional Ethernet LAN connections
    Certifications:
    • EN60950 / IEC950
    • ISO 9001
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Andere

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER