/content/hbtbt/de/de/search-results.html

    Sirenen und Signalgeber

    Acoustic Signalling Device

    Auslaufmodell

    Acoustic Signalling Device 4-tone conventional electronic indoor siren. Allows two controls for alarm and warning.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Acoustic Signalling Device 4-tone conventional electronic indoor siren. High output piezoelectric sounder with four sounds are continuous, intermittent, bi-tone and tri-tone programs. This can accept two input for pre-alarm and alarm condition to differentiate signalling with different sound according to input order. Sounders are equipped with protection against polarity inversion.

    Features & Benefits:
    • Equipped with protection against polarity inversion
    • 4-tone conventional electronic indoor siren
    Certifications:
    • EN 54-3 Approved
    • IP41C Rated
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER
    • Product Type
      • Sounder

    Andere

    • Brand
      • NOTIFIER
    • Product Type
      • Sounder
    • Brand : NOTIFIER
    • Product Type : Sounder