Sirenen und Signalgeber
APB200 Intelligent Sounder Base
Intelligent Sounder Base are designed for new and existing dwelling unit applications. It offers maximum flexibility in installation, configuration, and operation.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Intelligent Sounder Base are designed for new and existing dwelling unit applications. It offers maximum flexibility in installation, configuration, and operation. The sounder base “listens in” to the communication between the attached sensor head and the fire alarm control panel (FACP). The base assumes two module addresses when enrolled alongside of a MIX-COSAP. The FACP can then use that address to command an individual sounder or a group of sounders to activate. The command set from the panel can be tailored to the specific event and allowing selection of volume, tone, and group.
Intelligent Sounder Base recognize the System Sensor synchronization protocol. This enables it to be used as a component of the general evacuation signal along with other System Sensor horns, horn strobes, and chimes when connected to a power supply. The sounder base employs a separate mounting plate that installs on various junction box sizes to eliminate unsightly surface-mount boxes.
Features & Benefits:- Addressability for maximum configuration flexibility
- Multiple event-driven tone outputs
- Ability to synchronize with System Sensor notification devices
- Pre-wire mounting plate fits various junction box sizes
- Mechanical locking feature prevents removal of attached sensor head
- UL 268
- UL 464
- ULC
Andere
- Brand
- System Sensor
- Product Type
- Sounder Base
Andere
- Brand
- System Sensor
- Product Type
- Sounder Base
- Brand : System Sensor
- Product Type : Sounder Base