/content/hbtbt/de/de/search-results.html

    Sirenen und Signalgeber

    Intrinsically safe Horn Sounder

    Auslaufmodell

    The Intrinsically safe Horn Sounder is a high output, alarm sounder with an input overload and reverse current protection and is suitable for all intrinsically safe signaling applications including fire, security and process control.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Intrinsically safe Horn Sounder is a high output, alarm sounder with an input overload and reverse current protection and is suitable for all intrinsically safe signaling applications including fire, security and process control.

    Features & Benefits:
    • Auto synchronized sound output
    • Unit can be mounted using external lugs or internal
    • BESA compatible fixing positions
    • Duplicate cable terminations
    • Available with custom tone configurations and frequencies.
    Certifications:
    • ATEX certificate: SIRA 04ATEX2302X
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER
    • Product Type
      • Horns & Sounders

    Andere

    • Brand
      • NOTIFIER
    • Product Type
      • Horns & Sounders
    • Brand : NOTIFIER
    • Product Type : Horns & Sounders