/content/hbtbt/de/de/search-results.html

    Sirenen und Signalgeber

    Leadway public broadcast speaker

    Leadway public broadcast speaker

    Übersicht

    With its low-profile and elegant design concept, Livina series outdoor sound columns show beautiful shapes that perfectly fit to any environment. Wide sound coverage and superior sound quality of the sound column make it the perfect choice for a wide range of outdoor applications, and its rugged housing is sufficient to withstand harsh environments.

    Features & Benefits:
    • ・Robust aluminum housing
    • Standard gimbal with adjustable angle for easy installation
    • - Switchable between 100V and 70V input voltages
    • ・Waterproof and dustproof, IP66
    • ・Usable in harsh outdoor environments