Sirenen und Signalgeber
ML25F PA Horn Loudspeaker 25W 129dB +/-3dB at 25w at 10'
The ML25F 25W PA loudspeaker is suitable for harsh environments. Generating a maximum SPL of 124dB with a wide frequency range and superior intelligibility the ML25F is ideal for all applications requiring a robust solution for voice notification.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The ML25F 25W PA loudspeaker is suitable for harsh environments with high ambient noise levels. Generating a maximum SPL of 124dB with a wide frequency range and superior intelligibility the ML25F is ideal for all applications requiring a robust solution for voice notification.
The ML25F features IP66 & IP67 (Type 4/4X) enclosures and re-entrant flare horns manufactured from high impact, fire retardant ABS. All models have dual cable entries and large termination areas containing in & out terminals. The 316 stainless steel bracket is ratchet adjustable permitting optimum positioning. Available with 25, 70 and 100V line transformers or in 8 or 16 Ohm low impedance versions. UL & cUL approved for Fire Alarm & Emergency and Professional & Commercial use.
Features & Benefits:- 124dB(A) @ 1 m at 1.3Khz (Max)
- 119dB +/-3dB @ 25W @ 1m (Rated)
- 104dB +/-3dB @ 1W @ 1m (Pink)
- Rated power: 25 Watts RMS
- Ingress protection IP66/67 Type 4/4X/13/3R
- Large termination area
- Dual M20 or 1/2"NPT cable entries – adaptors available
- Stopping plug included
- 316 (A4) Stainless steel mounting bracket
- Ratchet adjustable ‘U’ bracket for 360° positioning
- Duplicate cable terminations
- Fire Alarm & Emergency and Professional & Commercial use
- All models comply with the following standards:
- UL 1480A (Ed 1)
- CSA C22.2 No. 205 (Ed 3)
- EAC compliant: RU D-GB.GA05.B.12595-20
- Russian Maritime Register of Shipping
- Cert: No. 19.00193.278
- CSFM listing: 7320-2279:0502
- •V070 & V725 models are also approved to:
- •UL 1480 (Ed 6)
- •CAN/ULC-541 (Ed 4)
_blank
Bitte melden sie sich an, um die für den kauf verfügbaren teilenummern basierend auf ihrem konto anzuzeigen Anmelden
Filters
Bitte melden sie sich an, um die für den kauf verfügbaren teilenummern basierend auf ihrem konto anzuzeigen Anmelden