/content/hbtbt/de/de/search-results.html

    Sirenen und Signalgeber

    ML25H PA Horn Loudspeaker 25W 129dB +/-3dB at 25w at 10'

    The ML25H 25W PA loudspeaker is suitable for harsh environments. Featuring a high output flare horn generating a maximum SPL of 129dB, the ML25H is ideal for all applications requiring wide area notification.

    Überblick

    The ML25H 25W PA loudspeaker is suitable for harsh environments with high ambient noise levels. Featuring a high output flare horn generating a maximum SPL of 129dB along with a wide frequency range and exceptional acoustic clarity the ML25H is ideal for all applications requiring wide area notification.

    The ML25H features IP66 & IP67 (Type 4/4X) enclosures manufactured from high impact, fire retardant ABS. All models have dual cable entries and large termination areas containing in & out terminals. The 316 stainless steel bracket is ratchet adjustable permitting optimum positioning. Available with 25 and 70V line transformers or in 8 or 16 Ohm low impedance versions. UL & cUL approved for Fire Alarm & Emergency and Professional & Commercial use

    Features & Benefits:
    • 129dB(A) @ 1 m at 1.3Khz (Max)
    • 120dB +/-3dB @ 25W @ 1m (Rated)
    • 106dB +/-3dB @ 1W @ 1m (Pink)
    • Rated power: 25 Watts RMS
    • Ingress protection IP66/67 Type 4/4X/13/3R
    • Large termination area
    • Dual M20 or 1/2"NPT cable entries – adaptors available
    • Stopping plug included
    • 316 (A4) Stainless steel mounting bracket
    • Ratchet adjustable ‘U’ bracket for 360° positioning
    • Duplicate cable terminations
    • Fire Alarm & Emergency and Professional & Commercial use
    Certifications:
    • All models comply with the following standards:
    • UL 1480A (Ed 1)
    • CSA C22.2 No. 205 (Ed 3)
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list