/content/hbtbt/de/de/search-results.html

    Sirenen und Signalgeber

    SpectrAlert® Advance Selectable-Output Low Frequency Sounder Strobe

    Auslaufmodell

    SpectrAlert® Advance Selectable-Output Low Frequency Sounder Strobes are red, two-wire, 12/24V, low frequency sounder strobes for wall or ceiling installation.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    SpectrAlert® Advance Selectable-Output Low Frequency Sounder Strobe are red, two-wire, 12/24V, low frequency sounder strobe with selectable high-candela strobe settings of 135, 150, 177 and 185 cd for wall or ceiling installation. These sounders are designed to address the NFPA 72 sleeping space requirements that require a low frequency notification appliance that operates within frequency range of 520 Hz ± 10% and is of a square wave tone. These devices feature plug-in designs with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.Certifications:
    • UL Listed: S4011 (sounder), S5512 (strobe)
    • MEA Listed: MEA452-05-E
    • FM Approved: 3047563
    • CSFM: 7135-1653:0223; 7125-1653:0224
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Low-Frequency
      • Sounder

    Andere

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Low-Frequency
      • Sounder
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
    • Product Type : Low-Frequency|Sounder