/content/hbtbt/de/de/search-results.html

    Sirenen und Signalgeber

    Wheelock Multi Tone Horn

    Auslaufmodell

    Wheelock Multi Tone Horn is an audible alarm-indicating device engineered to comply with temporal pattern specifications without requiring an additional code mechanism.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Wheelock Multi Tone Horn is an audible alarm-indicating device engineered to comply with temporal pattern specifications without requiring an additional code mechanism. It offers a selection of eight tone patterns and two sound output levels. The temporal (Code 3) horn and tone patterns meet ANSI/ NFPA/ISO requirements for standard emergency evacuation signalling. The extended temperature range satisfies all severe-weather outdoor applications.

    Features & Benefits:
    • Field selectable choice of eight nationally and internationally recognized alerting signals
    • Two installer selectable sound output levels
    • Low average current draw
    Certifications:
    • UL
    • ULC
    • CSFM
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • NOTIFIER
    • Product Type
      • Horn

    Andere

    • Brand
      • Farenhyt
      • NOTIFIER
    • Product Type
      • Horn
    • Brand : Farenhyt|NOTIFIER
    • Product Type : Horn