/content/hbtbt/de/de/search-results.html

    Beleuchtungslinsen und Filme

    Intrinsically safe LED Beacon

    Auslaufmodell

    The Intrinsically safe LED Beacon unit is an intrinsically safe field mounting beacon which provides a bright flashing warning signal.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Intrinsically safe LED Beacon unit is an intrinsically safe field mounting beacon which provides a bright flashing warning signal. The unit can be used independently or combined with an alarm sounder. Combination units can utilize a common zener barrier or galvanic isolator and may be coupled together or mounted separately. With the alarm accept function can be utilized. By closing a pair of external contacts (i.e. push switch) the operator may silence the alarm for set periods between 5 seconds and 2 hours. If after the present time the alarm condition still exists the sounder will activate again.

    Features & Benefits:
    • Input overload and reverse current protection
    • Prismatic lens optimizes L.E.D effectiveness
    Certifications:
    • ATEX certificate: SIRA 04ATEX2302X