/content/hbtbt/de/de/search-results.html

    Lautsprecher

    Ceiling Speaker- SP speaker

    Auslaufmodell

    The low total harmonic distortion of the SP speaker offers high fidelitysound output while the SPV speaker offers high volume sound outputfor use in high ambient noise applications.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The low total harmonic distortion of the SP speaker offers high fidelity sound output while the SPV speaker offers high volume sound output for use in high ambient noise applications. It Finishes with white color.

    Features & Benefits:
    • SP speakers offer high fidelity sound output
    • Plug-in design and protective cover reduce ground faults
    • Universal mounting plate with an onboard shorting spring tests wiring continuity before installation No extension ring required
    • Field selectable candela settings: Standard: 15, 15/75, 30, 75, 95, 110, 115 High: 135, 150, 177, 185 Automatic selection of 12- or 24-volt operation at 15 and 15/75 candela
    • Tamper-resistant construction
    • Listed for ceiling or wall mounting
    Certifications:
    • UL
    • FM Approved
    • MEA Approved