Lautsprecher
D1xL1F PA Loudspeaker 15W 117dB +/-3dB at 15w at 10'
The D1xL1F is a 15W PA loudspeaker with re-entrant flare horn. A high SPL in a robust Type 4/4X, IP66 marine grade, corrosion proof aluminium enclosure ensures suitability for all Class I & II Div 1 & Zone 1, 20 and 21 explosion proof applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The D1xL1F is a 15W PA loudspeaker with re-entrant flare horn. A high SPL in a robust Type 4/4X, IP66 marine grade, corrosion proof aluminium enclosure ensures suitability for all Class I & II Div 1 & Zone 1, 20 and 21 explosion proof applications.
The re-entrant flare horn is high impact, fire retardant thermoplastic and is field replaceable – the driver employs a standard 1 3/8" -18 male thread coupling. All models have triple cable entries and duplicated terminals..
The large termination chamber and cover feature a threaded flameproof joint simplifying both installation and routine maintenance.
Features & Benefits:- Multiple transformer tappings
- Ratchet adjustable 316 stainless steel bracket
- Triple cable entries, duplicated cable terminations
- Robust marine grade aluminium enclosure
- UL 1480 Speakers for Fire Alarm and Signaling Systems,
- CAN/ULC-S541 Speakers for Fire Alarm and Signaling Systems
- UL/cUL File ref: E230764
- IECEx Certificate: IECEx ULD 19.0008X
- ATEX Certificate: DEMKO 19 ATEX 2141X
- CSFM listing: 7136-2279:0504
- UKCA certificate: UL21UKEX2132X
- INMETRO IEx 24.0158X
_blank
Bitte melden sie sich an, um die für den kauf verfügbaren teilenummern basierend auf ihrem konto anzuzeigen Anmelden
Filters
Bitte melden sie sich an, um die für den kauf verfügbaren teilenummern basierend auf ihrem konto anzuzeigen Anmelden