/content/hbtbt/de/de/search-results.html

    Lautsprecher

    EHS Series Horn Loudspeaker

    Auslaufmodell

    The EHS Series Horn Loudspeakers are water-proof and dust protected loudspeakers with an excel voice reproduction and sound transmission.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The EHS Series Horn Loudspeakers are water-proof and dust protected loudspeakers with an excel voice reproduction and sound transmission. These loudspeakers are ideal for both indoor and outdoor applications, such as sports fields, parks, exhibition halls, factories and swimming pools. The horn loudspeaker is supplied with strong adjustable mounting racks, helping direct the acoustic beam accurately.

    Features & Benefits:
    • Efficient actuators
    • Perfect voice reproduction and sound transmission
    • Water and dustproof to IP66
    • Compliance with international safety standards
    Certifications:
    • CE
    • RoHS