/content/hbtbt/de/de/search-results.html

    Lautsprecher

    L-Series Outdoor Ceiling Speakers

    Auslaufmodell

    L-Series Outdoor weatherproof speakers are rich with features guaranteed to cut installation costs and times with its lower current draw and modern aesthetics.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    System Sensor L-Series Outdoor Speakers and L-Series with LED Outdoor Speaker Strobes offer the most versatile and easy-to-use line of weatherproof speakers and speaker strobes that can meet virtually any application requirement, including outdoor,indoor, wet, dry, and washdown environment applications in temperatures from −40°F to 151°F. The speakers provide a broad frequency response range, low harmonic distortion offering a highfi delity sound output while offering a high-volume sound output for use in high ambient noise applications.

    Features & Benefits:
    • Weatherproof per NEMA 4X, IP56 as a standalone device
    • Rated from -40°F to 151°F LED technology provides lower current draw
    • Rotary switches for candela, speaker voltage (25 and 70.7 Vrms) and power settings (¼, ½, 1, and 2 watts)
    • Mounting plates with wirenuts are provided to make the connection between the field wiring and the mounting plates
    • Synchronization through use of UL approved power supplies that support System Sensor Sync protocol or System Sensor MDL Sync Module
    • Electrically compatible with legacy SpectrAlert, SpectrAlert Advance and L-series devices at 16-33 VDC
    Certifications:
    • UL/ULC
    • FM
    • CSFM
    Spezifikationen

    Andere

    • Brand
      • System Sensor

    Andere

    • Brand
      • System Sensor
    • Brand : System Sensor