/content/hbtbt/de/de/search-results.html

    Lautsprecher

    Linea LEN-20 Passive Loudspeaker

    Auslaufmodell

    Linea LEN-20 are passive 100 V loudspeakers, with weatherproof aluminum housing, designed for use with voice alarm systems equipped with two high-quality 4” drivers with treated cones for optimum efficiency in speech and voice alarms.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Linea LEN-20 are passive 100 V loudspeakers, with weatherproof aluminum housing, designed for use with voice alarm systems equipped with two high-quality 4” drivers with treated cones for optimum efficiency in speech and voice alarms. They are available in black and white color.

    Features & Benefits:
    • 100 V loudspeaker for use with voice alarm systems
    • Suitable for both indoor and outdoor use
    • Exceptionally even sound dispersion
    • SIDE LOBE FREE – passive realization
    • Equipped with high performance speakers
    • Excellent speech intelligibility and sound quality
    • A long reach
    • Weatherproof without requiring additional protection
    • Ball impact resistant front grille made from galvanised sheet steel
    • Ultra-compact, low weight
    Certifications:
    • EN 54-24
    Spezifikationen

    Andere

    • Brand
      • ESSER

    Andere

    • Brand
      • ESSER
    • Brand : ESSER