/content/hbtbt/de/de/search-results.html

    Lautsprecher

    MDF Wall Mount Loudspeaker

    Auslaufmodell

    The wall mount loudspeaker with high-density MDF wood enclosures for resonance sound is versatile, such as sound systems for government agencies, schools or hospitals.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The wall mount loudspeaker with high-density MDF wood enclosures for resonance sound is versatile, such as sound systems for government agencies, schools or hospitals. The tried and tested spring snap closure on the back wall ensures rapid wall mounting. This version is suited for pure wall mounting, and should a ceiling mount or a ball-resistant variant be required, the WA 06-165/TV (Item no. 581252.10) is available as an option.