/content/hbtbt/de/de/search-results.html

    Lautsprecher

    Modular Bass Loudspeaker

    Auslaufmodell

    The MB12 WR low-frequency loudspeakers are designed to provide bass augmentation for Bose LT arrays and other subwoofer applications.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The MB12 WR low-frequency loudspeakers are designed to provide bass augmentation for Bose LT arrays and other subwoofer applications. The compact 1 x 12" (305 mm) configuration allows minimal-height arrays when used with LT mid/high loudspeakers. Bose Modeler® tools and optional rigging hardware make directional bass arrays easy to design and install using MB12 WR loudspeakers.

    Features & Benefits:
    • Low-frequency
    • Front-loaded tapered transmission
    • Compact enclosure optimized for bass-array applications
    Certifications:
    • IEC 268-5