/content/hbtbt/de/de/search-results.html

    Lautsprecher

    MS Series Monitor Speaker

    Auslaufmodell

    Monitor speakers have sophisticated design and powerful sound. They are perfectly suitable for installations where high sound quality is needed.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Monitor speakers have sophisticated design and powerful sound. They are perfectly suitable for installations where high sound quality is needed. The impact-resistant, UV resistant ABS plastic housing assures enduring stability. For additional reliability a wetness impregnation of the speaker is provided. The speaker is also secured with protection class IP 65 against the risks of environmental influences. A comfortable connection of the speaker is made possible by a stable screw terminal with contact protection. Quick and easy mounting with wall mounting bracket.

    Features & Benefits:
    • Distinctive design
    • Excellent sound
    • IP 65
    Certifications:
    • CE
    • EN54