/content/hbtbt/de/de/search-results.html

    Lautsprecher

    RAAGA 3 Ceiling Speaker

    Full Range ceiling speaker for speech and music

    Übersicht

    Ceiling speaker with an excellent

    audio performance and aesthetic appealing enclosure.

    Speaker features a high sound pressure level and a wide frequency

    response and low distortion for high sound level suitable for

    speech and music reproduction with the built in 100V

    transformer.

    Features & Benefits:
    • Flush-mounting system for
    • fast and easy installation Wide frequency response for excellent
    • speech and music reproduction Excellent crash and rust
    • resistant design Fully ABS plastic with metal grille
    Certifications:
    • CE Complied