/content/hbtbt/de/de/search-results.html

    Lautsprecher

    Round Metal Ceiling Loudspeaker

    Auslaufmodell

    The round metal ceiling loudspeakers are made from a pressed steel epoxy coated chassis incorporating a twin cone driver, which has a wider frequency range than the standard single cone alternative.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The round metal ceiling loudspeakers are made from a pressed steel epoxy coated chassis incorporating a twin cone driver, which has a wider frequency range than the standard single cone alternative, making this range more suitable for use in applications where background music is a primary requirement. Ease of installation is a key feature of these loudspeakers, incorporating a user-friendly spring release action providing quick and easy access to transformer tappings once installed.

    The family of ceiling loudspeakers has been carefully designed to satisfy the most critical eye. The loudspeaker are stylish yet unobtrusive and are supplied with a fire-dome. A full range of high quality loudspeakers are available and selected to provide audible, intelligible announcements whilst minimising installation effort.

    Features & Benefits:
    • Wider frequency range
    • Ease of installation
    • User-friendly spring release
    Certifications:
    • BS5839 Part 8 Voice Alarm Compliant
    • CE