/content/hbtbt/de/de/search-results.html

    Lautsprecher

    The Bose® Free Space® 3 Subwoofer/Satellite System

    Auslaufmodell

    The Bose® Free Space® 3 subwoofer/satellite systems are high-performance, extended-range loudspeaker systems designed for small to medium-sized installed applications requiring high fidelity and extended bandwidth reproduction of voice and music.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Bose® Free Space® 3 subwoofer/satellite systems are high-performance, extended-range loudspeaker systems designed for small to medium-sized installed applications requiring high fidelity and extended bandwidth reproduction of voice and music. Surface and flush components can be mixed and matched to provide greater flexibility to suit a wide range of applications. Free Space® 3 systems feature a wide coverage pattern and frequency response down to 40 Hz.

    Features & Benefits:
    • Modular design
    • Mix and match
    • Flush-mount
    • Selectable 70/100V
    • Can be configured for stereo or mono operation
    Certifications:
    • IEC 268-5