/content/hbtbt/de/de/search-results.html

    Blitz- und Signalleuchten

    Alertus© Alert Beacons

    Auslaufmodell

    Alertus© Alert Beacons are designed to serve large facilities with affordable cost which attract attention with sounder and flashing strobes, while a large text display informs occupants of the emergency and instructs them how to respond.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Alertus© Alert Beacons units are typically wall-mounted in high visibility areas, such as lobbies, front offices, prominent spaces, and by elevators and stairways. Alert Beacons are identified by zones to enable safety officials to notify specific areas, buildings, and corridors.They are designed to serve campuses, bases, and other large facilities that do not have an in-building emergency notification system and/or cannot use a retrofit unit because the current conventional voice public address system does not integrate with the building’s fire alarm system. This beacons are reliable with affordable cost which attract attention with sounder and flashing strobes, while a large text display informs building occupants of the emergency and instructs them how to respond.

    Features & Benefits:
    • Reliable
    • Affordable
    • ADA Compliant
    • Connects to Peripheral Devices
    • Redundant Communication Capable
    • Interoperable
    • PoE enabled Ethernet ,FMRadio Subcarrier (RBDS)
    • ,WiFi 802.11
    • Telemetry Paging
    • Delivers a Text-to-Speech interface into FACP/PA System
    • AES encryption
    Certifications:
    • ADA
    • FCC
    • MNS
    • OSHA
    • UFC
    Spezifikationen

    Andere

    • Brand
      • Farenhyt

    Andere

    • Brand
      • Farenhyt
    • Brand : Farenhyt