/content/hbtbt/de/de/search-results.html

    Blitz- und Signalleuchten

    Optical Alarm Siren

    Auslaufmodell

    Eltek optical alarm siren are used where a very strong optical signal is required. Red alarm sirens for Ex-zones 0, 1 and 2 with high density and wide temperature range for harsh environments.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Eltek optical alarm siren are used where a very strong optical signal is required. The unit has a high density IP65 and is therefore well suited for outdoor installation. The lamp must be mounted upright. All lamps/flash must be connected to a fixed 24 V output in alarm and not a pulsating clock course. Red alarm sirens for Ex-zones 0, 1 and 2 with high density and wide temperature range for harsh environments. High sound pressure in relation to current draw

    Features & Benefits:
    • IP65 rating
    • Brightness 10 joules