/content/hbtbt/de/de/search-results.html

    Blitz- und Signalleuchten

    SOLEX Series Strobe

    The SOLEX Series Strobes are manufactured with shallow base and are available in 4 different colors.

    Übersicht

    The SOLEX Series Strobes are manufactured with shallow base and are available in 4 different colors.

    Features & Benefits:
    • 10cd output
    • 10V-60VDC input
    • IP54 with shallow base, IP65 Deep base
    • 80mA alarm current