/content/hbtbt/de/de/search-results.html

    Blitz- und Signalleuchten

    Wall Mounting Strobe

    Auslaufmodell

    Wall mounting strobes offers high reliability and stable performance. These strobes are available with 12 or 24 VDC supply and they are suitable for non-addressable Notifier fire systems.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Wall mounting strobes offers high reliability and stable performance. These strobes are available with 12 or 24 VDC supply and they are suitable for non-addressable Notifier fire systems. These wall mounting strobes use high performance xenon tubes to produce an intense flash of light with low current draw and Xenon strobe units are available as separate units or combined with sounders.

    Features & Benefits:
    • High reliability and stable performance
    • Low profile, surface and waterproof mounting options
    • Large lens area for maximum visibility
    • Protection of IP44, IP55 and IP66
    Certifications:
    • CE