/content/hbtbt/de/de/search-results.html

    Blitz- und Signalleuchten

    Wheelock MB Series Motor Bell

    Auslaufmodell

    The motor for Series MB Bells is a durable, high torque permanent magnet motor selected for its high performance and long life.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Wheelock’s Series MB Motor Bells provide a better engineered motor bell for fire and life safety alarm systems. The Wheelock Series MB Bells include higher dBA, low current draw, built-in trimplate for semi-flush mounting, low frequency aluminum shells, and low RFI noise. The motor for Series MB Bells is a durable, high torque permanent magnet motor selected for its high performance and long life.

    Features & Benefits:
    • High sound output with low current draw
    • Low frequency aluminium shells for better audibility through walls
    • 6” and 10” shell sizes in 12 or 24V DC models
    • Integral RFI suppression to minimize included noise on the NAC circuit
    • Mounting options for surface, semi-flush, outdoor, and concealed conduit installation
    • Built-in trim plate makes semi flush mounting simpler and less expensive
    • Polarized for DC supervision of NAC circuits
    • Operates on filtered or unfiltered DC
    Certifications:
    • CSFM approved: files 7135- 0785:113
    • FM approved
    • MEA approved: file 151-92-E
    • UL Listed: file E5946
    • ULC Listed: file CS243
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • NOTIFIER

    Andere

    • Brand
      • Farenhyt
      • NOTIFIER
    • Brand : Farenhyt|NOTIFIER