/content/hbtbt/de/de/search-results.html

    Blitz- und Signalleuchten

    Wheelock Multi Candela Strobe & Strobe Plate

    Auslaufmodell

    Series RSS Strobe Appliances have lower current draw while maintaining outstanding performance, reliability and cost effectiveness. These versatile appliances will satisfy virtually all requirements for indoor, wall or ceiling mount appliances.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Series RSS Strobe Appliances have lower current draw while maintaining outstanding performance, reliability and cost effectiveness. These versatile appliances will satisfy virtually all requirements for indoor, wall or ceiling mount appliances. All models may be synchronized when used in conjunction with the Wheelock SM or DSM Sync Modules or a power supply with Wheelock’s patented Sync Protocol. Synchronized strobes can eliminate possible restrictions on the number of strobes in the field of view. Wheelock’s synchronized strobes offer an easy way to comply with ADA recommendations concerning photosensitive epilepsy as well as meetings the requirements of NFPA 72. Wheelock’s Series RSS Strobes employ a Patented Integral Strobe Mounting Plate that can be mounted to a single-gang, double gang, 4” square, 100mm European back boxes or the SHBB surface back box. If the flush back box has side or top space between it and the finished wall, the NATP (Notification Appliance Trim plate) may be used. It provides an additional .65” of trim for the appliance. An attractive cover plate is provided for a clean, finished appearance on all models.

    Features & Benefits:
    • Strobes produce 1 flash per second over the regulated voltage range
    • Synchronize with Wheelock SM/DSM Sync Modules or power supplies with built-in Sync Protocol
    • Wall mount multi-candela models are available with field selectable candela settings of 15/30/75/110cd or 135/ 185cd
    • Single candela models are available in 15/75cd
    • Ceiling mount multi-candela models are available with field selectable candela settings of 15/30/75/95cd or 115/177cd
    Certifications:
    • UL
    • MEA
    • CSFM
    • FM
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • NOTIFIER

    Andere

    • Brand
      • Farenhyt
      • NOTIFIER
    • Brand : Farenhyt|NOTIFIER