/content/hbtbt/de/de/search-results.html

    power supplies

    EN54-4 Power Supply

    Auslaufmodell

    Eltek EN54-4 certified power supply in the RED series for both general use and for critical applications such as fire alarm systems.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Eltek EN54-4 certified power supply in the RED series for both general use and for critical applications such as fire alarm systems. Everyone components functions are monitored and the batteries are protected against deep discharge. The power supply is delivered in a solid metal cabinet that protects the charger and batteries. The cabinet has space for batteries of up to 2x12 V/17 Ah. The LCD display provides an easy overview of voltage levels, power supply etc.

    Features & Benefits:
    • Solid metal cabinet
    • Batteries are protected against deep discharge
    • LCD display
    Certifications:
    • EN 54-4
    • EN 12101-13
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten