/content/hbtbt/de/de/search-results.html

    Netzteile

    HPACM Power Distribution Module

    Auslaufmodell

    HPACM power distribution modules distribute one 12 to 24V AC or DC input over eight independently controlled fuse protected outputs. The outputs can also be configured as dry Form C contacts.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    HPACM power distribution modules distribute one 12 to 24V AC or DC input over eight independently controlled fuse protected outputs. The outputs can also be configured as dry Form C contacts. Outputs are activated by an open collector sink or normally open (NO) dry trigger input from an access control system, card reader, keypad, pushbutton, PIR, etc. These convenient power distribution boards have a wide range of applications for access control and security systems including magnetic locks, electric strikes, magnetic door holders, etc. Outputs will operate in both fail-safe and fail-secure modes. These power distribution modules are designed to be powered by one common source that will provide power for both board operation as well as accessory devices, or can be powered by two independent power sources, one for board power and the other for accessory power. The FACP interface can be used for emergency exit, alarm monitoring, HVAC shutdown, elevator recall, or may be used to trigger other auxiliary devices.

    Features & Benefits:
    • Interfaces with most popular access control systems
    • Each output configurable as fail-safe, fail-secure power or Form C dry for maximum control flexibility
    • Fire alarm interface releases all devices for safety
    • All-in-one power supply and distribution unit enclosed in roomy cabinet
    • Transformer thermal protection limits damage from overload circuits
    • LED lights for quick and easy diagnosis, troubleshooting, and status indication
    • Comes fully assembled with accessories included for quick installation
    • Power disconnect switch makes for easy servicing
    Certifications:
    • UL Listed for U.S. and Canada Access Control Systems