/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Samstag, den 8. August, von 19:00 bis 05:00 Uhr EST (23:00 bis 09:00 Uhr GMT, Sonntag, den 9. August, von 01:00 bis 11:00 Uhr CET und von 04:30 bis 14:30 Uhr IST) wegen geplanter Wartungsarbeiten nicht erreichbar sein. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Netzteile

    NPS Series Integrated Switch Mode Power Supply

    Honeywell provides NPS series integrated switch mode power supplies encompasses many years of experience and the requirements of both installers and end users.

    Übersicht

    Honeywell provides NPS series integrated switch mode power supplies encompasses many years of experience and the requirements of both installers and end users. The overall intent of the power supply is to provide main power, battery charging and backup for a fire detection system. The complete system in which it is installed may be life safety equipment, and therefore they must be installed, configured and maintained in accordance with the relevant standards.

    The Power Supply Interface (PSI) is common to all power supplies and was designed to provide simplicity to the end user. On board LED’s are used to indicate the status of critical system functions and changing events, including Mains Fail, Charger Condition, Battery State, Test Functions and Testing Inhibited. The PSU’s also come as stand-alone units which include an operator display.