/content/hbtbt/de/de/search-results.html

    Netzteile

    Optional Class A (Style Z) Adapter

    Auslaufmodell

    HPP31076 Optional Class A (Style Z) are optional adapters to connect four Class A (Style Z) NAC circuits.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The HPP31076 is an optional adapter to connect four Class A (Style Z) NAC circuits. It mounts directly onto the terminal block TB4 of the control circuit board on the following notification appliance circuit expanders: HPFF8(E), HPFF8CM(E), HPFF12(E), and HPFF12CM(E). The adapter kit includes two plastic standoffs to provide support. The same gauge wire must be used if two conductors are connected to the same terminal of any terminal block.