/content/hbtbt/de/de/search-results.html

    Mikrofone

    ECC Remote Microphone

    Auslaufmodell

    ECC remote microphones are compatible with the ECC-50/100(E) emergency command center for fire protection applications. They allow for extending the operator interface to remote locations within a building.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    ECC remote microphones are compatible with the ECC-50/100(E) emergency command center for fire protection applications. -They -allow for extending the operator interface to remote locations within a building. The microphones are housed in a cabinet with a keyed or optional thumb lock to limit access to qualified personnel. ECC remote microphones allow for -all call paging to be broadcast over the speaker circuits when depressing the microphone's push-to-talk switch. ECC microphones require an external data bus connection, an external audio riser connection, and an external operator interface power connection (24V DC) from the ECC-50/100 main console.

    Features &- Benefits:
    • External remote console that provides -all call paging broadcasts over the speaker zones of the ECC-50/100(E) primary operating console
    • Modular design for maximum system flexibility and easy expansion
    • Supports both Class A (Style Z) and Class B (Style Y) wiring
    • A maximum of eight microphones can be connected to an ECC-50/100(E) primary operating console
    • Built-in microphone with push-to-talk feature that can be used for -all call paging
    • Sturdy cabinet design with a keyed lock to prevent unauthorized access- optional thumb lock is available
    • Simple and straightforward user interface
    Certifications:
    • UL Listed S2424
    • CSFM: 6912-0075:0228
    • FDNY: COA #6152
    • FM Approved
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER